Fallback image
paine 211-50-070 hp and hp transducer

Paine™ 211-50-070 High Pressure and Temperature Transducer

Paine 211-50-070 High Pressure & Temperature Transducer is designed for high pressure & temperature environments.

The Paine™ 211-50-070 High Pressure and Temperature Transducer is a rugged high pressure/high temperature (HP/HT) combination transducer. This compact device is engineered with all-welded construction to ensure accuracy, stability and repeatability in high shock and vibration environments. Designed for application temperatures that reach up to 500°F (260°C), this transducer is an excellent solution for offshore, downhole, power, and industrial applications.

Key Features

  • Engineered for production conditions to measure pressures up to 30000 psi (2068 bar)
  • Withstands high pressure and operating temperatures of up to 500°F (260°C) for extreme environments
  • Offered in a small ½-in. diameter form factor
  • All-welded, sealed construction provides durability, resilience and stability in harsh and corrosive conditions
  • Customizable transducer options available for fit-for-use designs