Fallback image
paine 212-40-020 hp and ht transducer

Paine™ 212-40-020 High Pressure and Temperature Transmitter

Designed for extreme oil field applications, using SOI technology for precise high-temperature measurement. Its compact ½-in diameter design ensures accuracy & stability in demanding environments.

The Paine™ 212-40-020 High Pressure and Temperature Transmitter is a miniature VDC, high pressure/high temperature (HP/HT) combination transducer engineered specifically for extreme oil field applications. This transmitter incorporates an innovative design with Silicon on Insulator (SOI) technology for precise and continuous high temperature measurement. As a compact transmitter, this device provides accuracy and stability in a miniature, ½-in diameter small form factor.

Key Features

  • Engineered with SOI technology for precise and continuous high temperature measurement
  • Compact and resilient design withstands harsh environments
  • Offered in a ½-in. diameter small form factor
  • Performs in high pressure and temperature ranges (up to 30000 psia or 2069 bar) for a durable solution
  • Customizable transmitter options available for fit-for-use designs