Fallback image
Plantweb Insight™ Connected Lighting Application

Plantweb Insight™ Connected Lighting Application

Enables map-based lighting control, analyzing motion and light inputs to optimize energy use.

The Plantweb Insight Connected Lighting application is an industrial lighting control and analytics solution enabling map-based commissioning of lighting controls and analyzes the effect of energy use on sustainability. This app analyzes motion and light level inputs from connected lighting to optimize lighting levels throughout the day. Integrated with existing infrastructure, it simplifies the recording and analysis of lighting energy usage and sustainability metrics across multiple locations.

Key Features

  • Easy-to-use visual dashboard display offers in-depth and continuous monitoring of connected lighting and motion sensors for enhanced insight
  • Location Explorer enables map-based commissioning to classify lighting groups and controls in different locations throughout the facility
  • Create customized lighting controls for group-based motion controls, time based scheduling, or daylight harvesting
  • Analyze up to one year of energy and sustainability metrics and compare energy consumption across different locations
  • Calculated insights of connected lighting status, including failure modes, help optimize maintenance
  • Remote connectivity enables access via desktop or mobile devices
  • Flexible software installation is accessible from many web browsers
  • Automatic device data interpretation provides actionable information that enables better decision making
  • Continuous monitoring of key assets improves reliability, safety, environmental impact, and energy efficiency