Fallback image
Plantweb Insight Cooling Tower Application

Plantweb Insight™ Cooling Tower Application

The Plantweb Insight Cooling Tower app uses process data and analytics to monitor tower health, fan/pump status, water use, and more.

The Plantweb Insight Cooling Tower application uses process data to determine overall health of this critical asset. The application displays real-time status and alerts using machine learning based asset models and analytics. Monitoring cooling tower effectiveness, water usage and evaporation, water degradation, fan health, and pump health to identify abnormal situations before damage occurs. The application can help shift your cooling tower maintenance strategy from reactive to predictive.

Key Features

  • Easy-to-use visual dashboard display offers in-depth continuous monitoring of cooling towers for enhanced insight
  • Pre-built algorithms developed from decades of experience and analytics
  • Predictive diagnostics and alert weights enable prioritization of cooling tower maintenance
  • Existing systems and wireless infrastructure are easily configured and integrated, linking them to the Industrial IoT
  • Remote connectivity enables access via desktop or mobile devices
  • Flexbile software installation is accessible from many web browsers
  • Automatic device data interpratation provides actionable information to enable better decision making
  • Continuous monitoring of key assets improves reliability and safety, as well as environmental and energy usage
  • Key temperature, flow, level, and anaytical information is utilized to identify abonormal situations affecting long term reliability and efficiency of cooling tower systems