Fallback image
Product Image

Plantweb Insight™ Wireless Pressure Gauge Application

The Plantweb Insight Wireless Pressure Gauge app provides a unified view of all gauges, enabling remote pressure monitoring and trends.

The Plantweb Insight Wireless Pressure Gauge application monitors all Wireless Pressure Gauges in a single, easy-to-use interface. The "Know Before You Go" strategy allows users the flexibility to view important pressure readings and trends, keeping operators and maintenance updated on changing field conditions remotely. Other benefits include reducing or supplementing manual rounds and improving safety by keeping personnel out of hazardous areas.

Key Features

  • Easy-to-use visual dashboard display provides "know before you go" insights into the Rosemount Wireless Pressure Gauge
  • Visual dashboard provides real-time Wireless Pressure Gauge status and alerts, including overpressure notifications
  • Minimum, maximum and average pressure tracking
  • Existing systems and wireless infrastructure are easily configured and integrated, linking them to the Industrial IoT
  • Remote connectivity enables access via desktop or mobile devices
  • Flexible software installation is accessible from many web browsers
  • Automatic device data interpretation provides actionable information to enable better decision making
  • Continuous monitoring of key assets improves reliability and safety, as well as environmental and energy usage