Fallback image
Product Image

Rosemount™ 114P Protection Tube

Typically used in the Chemical and Pharmaceutical industries, this solution is designed to allow for a fast time response or for applications where long immersion lengths are needed.

Manufactured from metal tubing and sealed with a welded end cap on the tip, the Rosemount 114P Protection Tube uses a process seal that is achieved either by a flange or a machined, threaded fitting welded along the tube. This protection tube thermowell solution is typically used in the chemical and pharmaceutical industries and is designed to allow for a fast time response or for applications where long immersion lengths are needed.

Key Features

  • Threaded and flanged mounting styles with stem profile options allow for application flexibility
  • Available in 316/316L dual-rated stainless steel and 316Ti stainless steel
  • Thermowell options include material certifications that ensure material conformance and traceability in accordance with EN 10204 type 3.1
  • Special testing options to meet process requirements, including external and internal hydrostatic pressure testing and dye penetration