Fallback image
rosemount 1199 diaphragm seal system

Rosemount™ 1199 Diaphragm Seal System

The Rosemount 1199 Diaphragm Seal System protects transmitters from extreme conditions, offering industry-specific seals for tough applications.

The Rosemount 1199 Diaphragm Seal System offers protection to transmitters, guarding against hot and cold, corrosive or erosive processes. This seal system features a variety of solutions, including industry-specific seals for difficult processes. This safety certified system does not require mounting hardware and can be used for many pressure measurement applications, providing reliable, remote measurements.

Key Features

  • Protects transmitter diaphragm from corrosive, erosive or extreme temperature processes
  • Wide variety of seals meet varying process requirements and specifications, including industry-specific applications
  • SIL 2/3 certified to IEC 61508 (via 3rd party) and prior-use certificate of FMEDA data for safety installations
  • Eliminates need for mounting hardware to reduce installation costs
  • Adaptable direct mount gage or absolute seal system can be used for pressurized or vented tank applications
  • Tuned-Systems can reduce temperature effects by 10-20% and improve response time by 80% vs. traditional installations