

Rosemount™ 1408H Level Transmitter - Non-Contacting Radar
80GHz FMCW radar for hygienic applications with liquids/solids, compact stainless-steel housing, hygienic certifications, CIP algorithm and IP69K rated, Smart Echo Supervision™, available with 4-20 mA HART and IO-Link.
Key Features
- Smart Echo Supervision™: Automatically track all echoes, including those from obstructions in the vessel, and distinguish them from the real product surface echo. This ensures the true product level is reliably and accurately reported.
- Hygienic & Robust Design: IP69K-rated stainless steel housing with drip-off seal resists condensation and build-up.
- CIP/SIP Ready: Unique CIP algorithm detects cleaning cycles, and its design withstands tank cleaning and external washdowns.
- Compact Form Factor: Ideal for small tanks and vessels with space constraints.
- Flexible Connections: G1" process connection is compatible with full suite of hygienic process connection adapters, M12 electrical connector allows for quick setup.
- Easy Integration: Supports 2-wire 4-20 mA/HART® or 3-wire 4-20 mA and IO-Link for seamless system compatibility.
- Configurable Switch Output: Alerts for abnormal level conditions.
- No Dead Zone: Reliable measurement up to the top of the tank, perfect for small tanks.
- Maintenance-free radar measurement: Unaffected by density, viscosity, temperature, pressure, or pH changes.