Fallback image
rosemount 2051 in-line pressure transmitter

Rosemount™ 2051 Pressure Transmitter

Enhance efficiency with the Rosemount 2051 In-Line Pressure Transmitter, offering reliable gage and absolute measurements.

The Rosemount 2051 Pressure Transmitter provides accurate differential, gauge and absolute pressure measurements, delivering the benefit of easy setup with a user-friendly interface and built-in configuration buttons. It offers added value through flexible installation for flow and level applications, along with quick deployment in remote or hard-to-reach areas using optional WirelessHART connectivity.

Key Features

  • Differential, Gage or Absolute pressure measurement options featuring multiple form factors for application flexibility
  • Delivered fully assembled to manifolds, diaphragm seals, or primary flow elements for easy, hassle-free installation.
  • The Local Operator Interface features intuitive menus and built-in buttons for streamlined commissioning.
  • SIL 2/3 certified to IEC 61508 (via 3rd party) and prior-use certificate of FMEDA data for safety installations
  • WirelessHART® enables secure, reliable data transmission with easy, low-cost installation. The SmartPower™ module offers up to 10 years of maintenance-free operation and field replacement without transmitter removal.