Fallback image
Rosemount™ 2090P Pulp and Paper Pressure Transmitter

Rosemount™ 2090P Pulp and Paper Pressure Transmitter

Ideal for the pulp & paper industry, features a compact, rugged design with 1 in. flush or 1.5 in. threaded connections.

With its compact size and rugged construction, the Rosemount 2090P Pressure Transmitter is ideal for the pulp and paper industry. This lightweight pressure transmitter is engineered with a 1 in. flush mount compatible with PMC process connection or 1 1/2 in. threaded mounting connection. This pressure transmitter can be calibrated to ranges as low as 0 to 1.5 psi (0.1 bar) and as high as 0 to 300 psi (20.7 bar) for reliable pressure measurement capabilities.

Key Features

  • 1 in. flush mount compatible with PMC process connection or 1 1/2 in. threaded mounting connection available
  • Calibrates as low as 0 to 1.5 psi (0.1 bar) and as high as 0 to 300 psi (20.7 bar) for application flexibility
  • Lightweight, compact design for easy installation
  • Fully configurable LCD displays process variable, percent of range and diagnostic message
  • Communicates via 4-20 mA HART® protocol for streamlined host integration