Fallback image
Product Image

Rosemount™ 214A Temperature Sensors

This sensor offers an easy solution for thermocouples and RTD's that require special designs, as it can be built-to-order for your specific connection type, sheath size, wiring requirements and more.

Rosemount 214A Temperature Sensors offer easy solutions for thermocouples and RTD's that require special designs. The Rosemount 214A can be built-to-order for your specific connection type, sheath size, wiring requirements and more. Get exactly what you need for your system, including surface mount sensors, bearing sensors, lead kits, and quick connect terminations.

Key Features

  • Available in single or dual configurations with grounded or ungrounded junctions for process compatibility
  • Meets ASTM and IEC standards for sensor accuracy tolerance, providing reliable performance
  • Surface mount sensors allows for nonintrusive temperature measurment. These designs include magnetic sensors and weld pad sensors
  • Variety of different fittings, bushings, and sheath bends are available
  • Variety of different sheath terminations - Electrical plugs/jacks, connectors, leadwire transitions, threaded fittings
  • Variety of leadwire extensions available - Any length of Flex armor, PVC coated flex armor, Polyester sheild, SST Overbraid etc...
  • RTD's available as PT100, or PT1000
  • Thermocouples available in Types J, K, T, E, N
  • Variety of sheath diameters beyond 0.25" - 1/16, 1/8, 3/16, 3/8
  • Variety of sheath materials - Alloy 600, 316SST, 310SST