Fallback image
Rosemount™ 248 Rail Mount Temperature Transmitter

Rosemount™ 248 Rail Mount Temperature Transmitter

This transmitter is engineered to meet requirements for common single point temperature measurements. Its compact DIN rail design allows for easy installation and use in a wide range of applications.

An industry-standard solution, the Rosemount 248 Temperature Transmitter delivers consistent and reliable performance for process environments. Engineered to meet requirements for common single point temperature measurements, its compact DIN rail design allows for easy installation and use in a wide range of applications.

Key Features

  • Standard transmitter meets common single point temperature measurement application requirements
  • One-year stability rating reduces maintenance costs
  • Open/short sensor diagnostics help detect issues in the sensor loop to ensure reliable performance
  • Device dashboards provide easy interface for simplified device configuration and diagnostic troubleshooting
  • Transmitter-sensor matching with Callendar-Van Dusen constants
  • Sleek form factor with thickness of 23.5 mm