Fallback image
Product Image

Rosemount™ 2511 Solids Level Switch - Vibrating Fork

Solids level switch for fine-grained and powdered media, adjustable switching delay, adjustable sensitivity, remote housing available, high mechanical stability, available polished forks for

The Rosemount 2511 Solids Level Switch is suitable for fine-grained and powdered medias, in storage and process vessels. It is a cost effective and robust technology, with high sensitivity and that is easy to operate.

Key Features

  • Versatile Detection for Most Bulk Solids: Vibrating‑fork technology reliably detects fine‑grained, powdered and light‑density materials in storage and process vessels.
  • High Sensitivity for Lightweight Media: Enhanced sensitivity options support very low‑density solids, ensuring dependable switching even in pneumatic‑filling applications.​
  • Compact Design for Confined Spaces: Ideal for silos, bins and vessels with limited space, offering flexible installation and simple mounting.​
  • Robust and Maintenance‑Free Operation: A durable measuring principle with stainless‑steel wetted parts provides long‑term reliability with no routine upkeep.​
  • Withstands Tough Solids Conditions: Short extension length allows the switch to tolerate high mechanical loads, while a stable shaft‑bearing design maintains performance.​
  • Reliable in Dusty or Challenging Environments: Unaffected by dust, electrostatic charging or caking, ensuring accurate switching in demanding solids applications.​
  • Suitable for Hazardous Locations: Available with approvals for use in hazardous‑area installations where safety compliance is essential.