Fallback image
rosemount 3051s high static dp transmitter

Rosemount™ 3051S High Static DP Transmitter

Rosemount 3051S High Static DP Transmitter withstands up to 15,000 psi, featuring a compact design and durable connection for harsh environments.

Engineered to withstand static pressures of up to 15000 psi (1034 bar), the Rosemount 3051S High Static DP Transmitter incorporates the compact, SuperModule™ design for harsh production conditions. A no-equal solution, this transmitter provides differential pressure and temperature measurements and utilizes the Rosemount Coplanar™ technology for reduced installation weight. This transmitter is designed with a coned and threaded direct connection to withstand high static pressure conditions.

Key Features

  • SuperModule design withstands static lines pressures of up to 15000 psi (1,034 bar)
  • Multivariable transmitter capable of differential pressure and temperature measurements
  • Innovative, compact, coplanar platform reduces up to 60% of the weight versus today’s high pressure transmitters
  • All-welded, hermetic design of the SuperModule platform resists overpressure and line pressure effects to ensure 0.055% accuracy
  • Robust design, backed by 10-year stability, withstands the harshest production environments
  • Integrates seamlessly with 4-20 mA HART™, WirelessHART®, FOUNDATION™ fieldbus protocols for application flexibility
  • Advanced diagnostics offer comprehensive diagnostic coverage from the process to the transmitter to the host
  • SIL 2/3 certified to IEC 61508 by an 3rd party and prior-use certificate of FMEDA data for safety installations