Fallback image
Fallback image

Videos

Product Image

Rosemount™ 3051SAM Scalable ERS Measurement Transmitter

Available in Coplanar and in-line styles, the Rosemount 3051SAM Transmitter is part of the 3051S ERS™ System, using two linked sensors to calculate differential pressure.

Available in both Coplanar and in-line styles, the Rosemount 3051SAM Transmitter for ERS applications is a component of the Rosemount 3051S Electronic Remote Sensor (ERS)™ System. Using a digital architecture, the 3051S ERS System calculates differential pressure using two pressure sensors linked together with an electrical cable. The sensors used in the 3051S ERS System can consist of any combination of 3051SAM and 3051SAL models. The 3051SAM offers a variety of process connections, including threaded NPT, flanges, manifolds, and Rosemount 1199 Remote Seals.

Key Features

  • Provides DP Level measurements with a faster response time than traditional systems
  • Sensors are independently installed without heat tracing and insulation to offer simple installation
  • Entire system utilizes a single 2-wire, 4-20 mA HART® loop for straightforward system integration
  • Digital architecture delivers stable measurement for applications with excessive temperature variation
  • Each sensor can be independently serviced for simplified maintenance
  • Graphical interface of device dashboard offers simple configuration, commissioning and troubleshooting
  • Additional monitoring information of static pressure and sensor module temperature provide improved process insights
  • SIL 2/3 certified to IEC 61508 (via 3rd party) and prior-use certificate of FMEDA data for safety installations