Fallback image
Rosemount 3400HT & 3400HTVP pH/ORP Sensor

Rosemount™ 3400HTVP pH/ORP Retractable Sensor

pH/ORP Sensor features design innovations for prolonged life in hot, challenging processes. It withstands high temperatures, fouling, and coating, minimizing glass membrane deterioration.

The Rosemount 3400HTVP High Performance pH / ORP Sensor incorporates several design innovations that prolong sensor life in difficult hot processes. High temperatures, fouling, coating and poisoning conditions cause increased deterioration of the glass sensing membrane. Use the Rosemount 3400HTVP pH/ORP sensor to lower your total cost of ownership and reduce sensor replacement.

Key Features

  • Rebuildable reference junction and electrolyte allow pH / ORP sensor use in applications of elevated temperatures, fouling, coating and poisoning
  • Versatile mounting options feature either a 21" or 36" titanium tube sensor length
  • SMART enabled to eliminate field calibration
  • Ease of installation with Variopol (VP8) cable connection