Fallback image
Fallback image

Videos

Rosemount™ 3408 Level Transmitter - Non-Contacting Radar

Rosemount™ 3408 Level Transmitter Family - Non-Contacting Radar​

Reliable 80 GHz radar for liquids and solids, designed for a wide range of applications – easy to use, safe, with optional WirelessHART® connectivity.​

The Rosemount 3408 Non-Contacting Radar Level Transmitter, featuring Smart Echo Supervision™ technology, delivers reliable level measurement and overfill protection for liquids and solids across a wide range of applications.

  • Broad application suitability: Supports flexible use across diverse process conditions and installation requirements, including remote installations without the need for additional wiring.​
  • Ease of use with built-in diagnostics that provide real-time monitoring, remote proof testing, health checks, and historical data access, enhancing safety, efficiency, and proactive maintenance.
  • Built for safety: SIL 2 certification (IEC 61508), NAMUR type testing, and remote proof testing capabilities help protect people, assets, and the environment throughout the lifecycle.

Select the connectivity option that best fits your application:

img

Rosemount 3408 - 4-20mA HART® Transmitter

Ideal for: Monitoring and control of liquids and solids in general-purpose, safety-critical, or harsh-environment applications.

 

Measurement Range: 98 ft (30 m)

Accuracy: ±0.04 inches (± 1 mm)

Communication Protocol: 4-20mA HART®, optional Bluetooth® connectivity.

Approvals: ATEX, IECEx, FM, CSA, Marine

Safety: SIL 2, Overfill prevention (WHG/TÜV)

Available Options: Dual Compartment housing, Bluetooth® connectivity, LCD Display, Diagnostics Package

Available Process Antennas: Process Seal, Lens, ATAP

img

Rosemount 3408 - WirelessHART® Transmitter

Ideal for: Monitoring liquids and solids in remote or hard-to-reach locations.

 

Measurement Range: 98 ft (30 m)

Accuracy: ±0.1 inch (± 3 mm)

Communication Protocol: WirelessHART® IEC 62591

Approvals: ATEX, IECEx, FM, CSA

Available Options: Multiple Wireless Antennas and Power Modules, LCD Display, Diagnostics Package

 

Available Process Antennas: Process Seal, Lens, ATAP

Key Features

icon
Liquids & Solids Measurements

Obtain accurate level measurements in a wide range of applications, including liquids, solids and slurry media.

icon
Elevate Operational Efficiency

Save time during commissioning and minimize the need for frequent, reactive maintenance with Smart Echo Supervision™.

icon
Enhance Plant Safety

Best-in-class design for functional safety applications such as overfill prevention, dry-run prevention, or level range monitoring.

icon
Improved Control with Advanced Diagnostics

Advanced diagnostics capabilities include real-time monitoring, remote testing, health checks, and historical data access. This enhanced control contributes to improved safety, efficiency, and a more proactive maintenance.

icon
Bluetooth® Connectivity

Skip tank climbing and guesswork with convenient configuration and service via optional Bluetooth® technology.

icon
WirelessHART® Technology

Optional wireless technology enables the automation of previously inaccessible locations while eliminating wiring costs.

Remote Level Monitoring with Wireless Non-Contacting Radar Level Sensors

Fallback image

Monitor level measurements remotely without wiring or manual checks.

In many industries, critical assets are located in hard-to-access areas where it is difficult or costly to send personnel to check level measurement readings regularly.

 

The Rosemount 3408 is available with WirelessHART® technology, enabling reliable remote tank level monitoring. Gain visibility into your processes, while reducing costs and empowering users with easy-to-access data and insights.​

EXPLORE THE ROSEMOUNT 3408 CAPABILITIES

Easy-to-Use from Setup to Service

Fallback image

Rosemount 3408 Level Sensors offer a quick and intuitive configuration experience with guided setup tools and wizard-based commissioning.

  • Remote configuration from the control room without trips to field
  • Bluetooth® connectivity for quick and secure setup, diagnostics, and maintenance
  • Seamless integration with control systems, asset management tools and mobile devices for full device configuration, guided workflows, and advanced diagnostics through FDI/DD/DTM host applications.
  • Advanced built-in diagnostics with actionable alerts support maintenance and corrective actions when issues arise.
  • Simplified retrofits: Smart Echo Supervision™ technology automatically suppresses false echoes from nozzles and internal obstructions, reducing setup effort in existing installations.

How-to Videos

video-media
How to Electrically Connect the Rosemount™ 3408 Non-Contacting Radar Level Transmitter

Frequently Asked Questions

The Rosemount™ 3408 is well suited for a broad range of liquid and solids level measurement applications where reliable 80 GHz non-contacting radar performance, easy setup, and advanced diagnostics are needed. It can support inventory management, process control, safety applications, and remote monitoring of tanks, vessels, and silos across industries such as chemical, water and wastewater, food and beverage, power, mining, and bulk material handling.

The Rosemount 3408 is designed to adapt to a wide range of installations. It supports nozzles as small as ¾ in. (20 mm) and offers multiple antenna options to suit corrosive environments, confined spaces, open-air installations, and applications with internal obstructions. Non-contacting radar technology provides reliable measurement regardless of product density, viscosity, vapor, or changing process conditions.​

Different radar frequencies offer advantages in different applications. 80 GHz radar provides a highly focused beam that performs well in vessels with small nozzles, confined spaces, short measuring ranges, and complex internal structures. It is commonly used across a broad range of liquid and solids level measurement applications.

 

26 GHz radars, such as the Rosemount 5408, may be preferred in certain challenging process conditions, such as applications with heavy turbulence, thick foam where measurement of the true liquid surface is required, or vapors from highly polar liquids such as methanol, ethanol, ammonia, or acetone. Application requirements such as process conditions, vessel design, product characteristics, and measuring range should always be considered when selecting a radar level transmitter.

Smart Echo Supervision™ continuously evaluates radar echoes and automatically suppresses false reflections from nozzles, valves, and internal structures. This helps the transmitter distinguish the true product surface from unwanted reflections and reduces the need for manual adjustments or troubleshooting.​

Yes. The Rosemount™ 3408 supports installations with nozzles as small as ¾ in. (20 mm), making it suitable for tanks and vessels with limited mounting space. Multiple antenna options provide additional flexibility for retrofit and new installations.

The Rosemount™ 3408 includes Smart Meter Verification, Signal Quality Metrics, Historian, and advanced device diagnostics. These tools help users verify transmitter health, monitor signal quality, identify developing issues, and troubleshoot more efficiently.​

The Rosemount 3408 is designed to reduce maintenance effort and simplify troubleshooting. Bluetooth® wireless technology enables easy setup, configuration, and diagnostics, while built-in tools such as Smart Meter Verification, Signal Quality Metrics, Historian, and automated health alerts help identify issues quickly and support proactive maintenance. In addition, modular design features such as cassette replacement and remote configuration capabilities help reduce maintenance effort and minimize time spent in the field.​

Yes. The Rosemount 3408 is available with SIL 2 certification in accordance with IEC 61508, making it suitable for use in safety instrumented systems. Features such as remote proof testing, automated test documentation, and guided verification workflows help simplify compliance efforts while reducing maintenance time and process interruptions. (Note: SIL 2 certification is not available on the WirelessHART® version.)​

Wireless radar level transmitters are often used in remote or difficult‑to‑access locations where installing signal wiring would be expensive, complex, or impractical. WirelessHART® communication enables continuous visibility into tank and vessel levels while reducing installation costs and field visits.​

The Rosemount 3408 can be integrated into complete tank monitoring and inventory management solutions for storage tanks, tank farms, and process vessels. With support for industry-standard communications and WirelessHART® connectivity, it can share reliable level data with control systems, asset management software, wireless tank monitoring networks, and inventory management platforms. The transmitter can also be combined with components such as the Rosemount™ 2405 Monitoring Hub and other Emerson tank gauging and monitoring solutions to provide centralized visibility into tank inventories, device health, and operational status across multiple assets.