Fallback image
rosemount-3410-electronics-ultrasonic-flow-meter-hero

Rosemount™ 3410 Series Electronics for Gas Ultrasonic Flow Meters

Next-gen electronics for gas ultrasonic meters. Delivers fast, accurate flow data with advanced diagnostics and simplified installation.

Next-generation Rosemount 3410 Series Electronics rapidly process critical gas ultrasonic flow data to ensure changing flow dynamics are communicated in a matter of seconds. Compatible with all Rosemount 3410 Series Gas Ultrasonic Flow Meters and most prior models, the powerful electronics platform provides superior low-flow accuracy and linearity throughout the calibrated flow range. This accuracy and repeatability is maintained over the life of the meter to ensure stable, long-term performance. In addition, the streamlined electronics design simplifies installation and reduces maintenance time and costs.

Key Features

  • Improve productivity with quick local access to 10 scrolling variables on an optional LED display
  • Enable enterprise-wide communication and integration with true 100Base-T Ethernet connectivity
  • Expedite auditing and dispute resolution with extensive hourly and daily archive logs
  • Monitor flow analysis and receive an intuitive view of meter health with integrated MeterLink™ Software
  • Reduce time and cost with individually replaceable CPU, input/output (I/O), intrinsic safety and power supply boards
  • Maximize uptime with superior transient (lightning) protection
  • Increase I/O with new Type 4 CPU Module with up to six frequency or digital outputs
  • Significantly reduce time previous spent on data analysis and troubleshooting with the new Smart Meter Verification Basic feature now included in the latest 3410 Electronics firmware update