Rosemount™ 3414 Four-Path Gas Ultrasonic Flow Meter
Preferred for fiscal gas measurement, this 4-path meter delivers high accuracy and fast diagnostics with British Gas-chordal design and 3410 electronics.
Key Features
- Detect flow disturbances early with a 3D flow profile view that reveals swirl, asymmetry, crossflow and turbulence for faster troubleshooting.
- Maintain custody transfer accuracy using continuous diagnostics that identify liquids, buildup, and abnormal flow conditions before bias occurs.
- Increase operational flexibility with >100:1 rangeability to support wide flow conditions with fewer meter runs.
- Automate compliance with integrated AGA 8 and AGA 10/GERG-2008 calculations for consistent, audit-ready gas measurement.
- Reduce measurement uncertainty with predictive alerts that flag blockage, contamination, and changing gas conditions.
- Minimize downtime with non-wetted transducers that can be replaced under pressure without special tools.