Fallback image
rosemount 3490 controller

Rosemount™ 3492 Controller - Differential (Obsolete)

The Rosemount 3492 Controller provides comprehensive control functionality for any of your 4–20 mA or HART compatible transmitters. The backlit display gives you a clear visual indication of the measured values and status of all inputs and outputs. It is developed with the customer in focus and utilizes an easy to navigate menu structure as well as a wizard for assisted start-up. The Rosemount 3492 is a smart device that can take input from up to two transmitters and perform sum or differential calculations to provide a single current output.

Key Features

  • Specification|Features|DocumentsDrawings
  • Wizard assisted programming, with password protection to prevent unauthorized access
  • Pre-programmed tank shapes, flow algorithms, and control routines simplify configuration
  • Tough weatherproof wall mount enclosure for internal and external mounting
  • Compatible with HART 5, 6, and 7 transmitters
  • Bright LCD display of measured value and input/output status