Fallback image
Fallback image

Videos

Rosemount  372 Hydrofluoric Acid Resistant pH Sensor

Rosemount™ 372 Hydrofluoric Acid (HF) Resistant pH sensor

The Rosemount 372 sensor features a glass formulation that significantly slows attack from HF, allowing cost-effective measurements in up to 1% (10,000 ppm) HF.

The Rosemount™ 372 Hydrofluoric Acid (HF) Resistant pH Sensor is built for environments where standard pH sensors quickly fail. Its specialized fluoride and acid resistant glass dramatically reduces HF attack, extending sensor life and minimizing maintenance. A double junction, poisoning ion resistant reference cell maintains measurement stability, while a chemically durable Ultem™ body ensures long term performance. With flexible ¾ inch MNPT forward and 1 inch MNPT rear connections, the sensor supports both insertion and submersion installations. Ideal for semiconductor etching baths, fluoride rich wastewater, and other aggressive chemical processes, the Rosemount 372 delivers reliable accuracy, longer service life, and reduced downtime—enabling tighter, more confident process control.

Key Features

  • Special fluoride and acid-resistant pH glass formulation extends pH sensor life and its resistance to process attack
  • Extended pH sensor life provided by double junction reference cell for process solutions that contain poisoning ions
  • Versatile mounting options provided by 3/4" MNPT forward facing and 1" MNPT reverse facing threads
  • Superior chemical resistance due to rugged Ultem® body, completely sealed to eliminate sensor leakage.