Fallback image
Fallback image

Videos

Product Image

Rosemount™ 396 Submersion/Insertion pH Sensor

The Rosemount 396 pH Sensor, with integral cable, excels in harsh, dirty, and abrasive applications with many suspended solids.

The Rosemount 396 pH Sensor, with integral cable, is ideal for pH measurement in harsh, dirty, and abrasive applications with large quantities of suspended solids. A robust sensor design and robust reference technology allow for reliable pH measurements in a wide range of the toughest applications.

Key Features

  • SMART enabled to eliminate field calibration
  • Minimum sensor maintenance due to robust reference technology helps ensure steady pH signal when sensor is coated
  • Maximum pH sensor life due to helical reference pathway which hinders reference poisoning
  • Field proven ACCUGLASS® pH glass formulations minimize glass cracking, resulting in enhanced performance and increased pH sensor life
  • Provides advanced sensor diagnostics for pH and reference signals when used with Rosemount transmitters
  • Maximum Pressure Specifications of 150 psig (1135 kPa [abs]) at 100 ° C (212 ° F)