Fallback image
Product Image

Rosemount™ 396R pH/ORP Sensor

pH/ORP Sensor, with integral cable, is optimized for harsh applications requiring greater insertion depths. It's designed for use with a 1-1/4 in. or 1-1/2 in.

The Rosemount 396R pH Sensor / ORP Sensor, with integral cable, is specifically designed for improved life in harsh, dirty applications where a separate sample stream is difficult to provide and greater insertion depths are required. This pH/ORP sensor is designed for use with a 1-1/4 in. or 1-1/2 in. ball valve for tap installation.

Key Features

  • Minimum maintenance due to robust reference technology helps ensure a steady signal when pH sensor / ORP sensor is coated
  • Retractable design for use with ball valve assemblies
  • Versatile mounting options feature either a 21" or 36" titanium tube sensor length
  • Helical reference pathway hinders reference poisoning for a long pH/ORP sensor life
  • Enhanced performance and increased pH/ORP sensor life with cracking resistant glass