Fallback image
Rosemount™ 4600 Pressure Transmitter

Rosemount™ 4600 Pressure Transmitter

Rosemount 4600 Pressure Transmitter is ideal for oil and gas applications, measuring up to 20,000 psi with a 40:1 rangedown.

Ideal for panel mount applications, the Rosemount 4600 Oil and Gas Panel Pressure Transmitter delivers reliable, industry-standard performance. This pressure transmitter is capable of measuring high pressure ratings of up to 20000 psi (1379 bar) and offers a rangedown of up to 40:1 for increased flexibility. Additionally, this device features a compact, lightweight design with an all-welded, stainless steel construction, providing a stable and robust solution that withstands harsh environments.

Key Features

  • Measures high pressure ratings of up to 20000 psi (1379 bar) for a stable and dependable solution
  • Compact, lightweight design is ideal for panel mount applications
  • All-welded stainless steel construction maximizes reliability in harsh environments
  • Up to 40:1 rangeability increases application flexibility
  • Installed stability of ± 0.25% of URL for up to 5 years minimizes maintenance costs and improves efficiency