Fallback image
Product Image

Rosemount™ 565 Multiple Spot Temperature Sensor

The Rosemount 565 Multiple Spot Temperature Sensor accurately measures average product temperature using multiple Pt-100 elements at various heights and connects seamlessly to the Rosemount 2240S

The Rosemount 565 Multiple Spot Temperature Sensor measures temperature with a number of Pt-100 spot elements placed at different heights to provide a tank temperature profile and an average temperature. Only fully immersed elements are used to determine product temperature. Each sensor is connected to a Rosemount 2240S Multi-input Temperature Transmitter.

Key Features

  • Get custody transfer net volume accuracy with three- or four-wire multiple spot temperature sensors for bulk liquid storage tanks.
  • Improve accuracy with unique sensor calibration.
  • Measure liquid temperature with up to 16 spot elements.
  • Combine with integrated water level sensor (Rosemount 765 Multiple Spot Temperature and Water Level Sensor).
  • Select from a wide range of accessories such as anchor weights and vapor boots.