Fallback image
rosemount-614-sensor-1-front

Rosemount™ 614 Cryogenic Spot Temperature Sensor

Engineered for cryogenic and refrigerated tanks, the Rosemount 614 enables accurate temperature monitoring during cool-down and leak detection.

Rosemount 614 is specifically designed for temperature measurements in cryogenic and refrigerated tanks.

These spot elements are wired through a mineral-insulated flexible steel cable which allows temperature measurements inside a full containment tank during the cool-down procedure, and for leak detection in the tank's insulation space. The temperature sensor elements are easily integrated through a conical connection or a junction box to the Rosemount 2240S Multi-input Temperature Transmitter.

Key Features

  • Specially designed for cryogenic applications
  • For single point temperature measurements, cool-down and leak detection
  • Connect any number of sensors to temperature transmitter via a conical connection or a junction box
  • Select from a wide range of accessories