Fallback image
Rosemount™ 802 Wireless Multi Discrete I/O Transmitter

Rosemount™ 802 Wireless Multi Discrete I/O Transmitter

The Rosemount 802 Wireless Multi Discrete I/O Transmitter captures up to 8 nearby I/O points, cutting wiring costs and easing installation.

The Rosemount™ 802 Wireless Multi Discrete I/O transmitter is the premier choice for high density discrete I/O applications. It is the ideal transmitter for obtaining up to eight discrete I/O points in close proximity to each other, which reduces wiring costs and simplifies installation. With the security and reliability of WirelessHART® technology, this transmitter offers access to discrete points that are not connected to the control system due to wiring costs and lack of I/O. The Rosemount 802 Wireless Multi Discrete Transmitter is hazardous-rated, environmentally protected, and is powered with Emerson 701P SmartPower™ Module or by external 10-30VDC line power.

Key Features

  • WirelessHART® technology is secure, cost-effective and delivers >99% data reliability
  • Best price per point solution accepts eight discrete input or output channels
  • All eight channels are user configurable to input or output
  • Device can be used for simple control when outputs are being used or as a simple switch for application flexibility
  • Versatile power options with Emerson 701P SmartPower™ module or 10-30 Vdc external power. SmartPower™ module provides up to seven-year maintenance-free operation and field replacement without transmitter removal.
  • Adaptable device takes input from a variety of non-powered switch types such as pressure, flow, and level switches
  • Momentary inputs are continuously measured between wireless updates
  • Field-hardened enclosure allows for installation close to any process, even in harsh environments and hazardous areas
  • Extended range antenna offers wireless communication for long distance installations
  • Easy, intuitive installation enables a quick method to automate without the cost of wiring