Fallback image
Fallback image

Videos

Rosemount™ 8785 Calibration Standard

Rosemount™ 8785 Calibration Standard

The 8785 Calibration Standard is designed for use with the 8782 Slurry Transmitter. It can be used to provide an independent on-site validation of the 8782 calibration.

The 8785 Calibration Standard is designed for use with the 8782 Slurry Transmitter. It can be used to provide an independent on-site validation of the 8782 calibration.

Key Features

  • Designed specifically to work with the 8782 Slurry Transmitter
  • Portable and independent on-site validation of the transmitter calibration without needing to remove the transmitter from the facility
  • Required for a digital trim calibration of the 8782 Slurry Transmitter
  • Ability to validate the flow signal at 0 ft/s, 3 ft/s, 10 ft/s, and 30 ft/s
  • NIST traceability for flow rate measurement validation