Fallback image
Product Image

Rosemount™ 8795 Magnetic Flow Sensor

Designed for thermal cooling loops and hydronic flows found in data center applications, this magnetic flow meter delivers high signal stability and reliable performance.

Rosemount 8795 Magnetic Flow Sensor provides long-lasting, reliable performance in water and water glycol cooling loops used in data center applications. Its all-welded construction creates a hermetic seal that protects against moisture and other contaminants, while safeguarding internal components and wiring for maximum reliability and continuous operation. Purpose-built for hydronic cooling systems, the sensor’s configuration and calibration are optimized for cooling loop conditions, delivering improved measurement accuracy in data center applications.

Key Features

  • Broad transmitter compatibility with the Rosemount 9732 and Rosemount 8700 Series transmitters for installation and upgrade flexibility
  • Flexible installation options with Short Run Install software when paired with the Rosemount 9732 transmitter, delivering ±0.5% accuracy with zero straight-run piping requirements
  • All-welded, hermetically sealed sensor housing protects against moisture and contaminants to ensure long-term reliability
  • Optimized calibration for water and water-glycol cooling loops to improve measurement performance in hydronic applications
  • Obstructionless design with no moving parts minimizes maintenance and supports continuous operation in 24/7 cooling systems Line Sizes - 2 inch (50mm) to 14 inch (350mm)