Fallback image
905 junction box with gas sensor & bracket

Rosemount™ 905 Junction Box

The Rosemount™ 905 Junction Box delivers rugged, reliable field wiring for remote gas detection, built to perform in extreme temperatures and harsh industrial

The Rosemount™ 905 Junction Box is a purpose built connection solution designed to support dependable operation in fixed gas detection systems. Engineered as a standalone accessory, it is specifically intended to pair with a remote mounted Rosemount™ 925FGD Fixed Gas Detector, providing a secure and organized termination point for field wiring. Built for demanding industrial environments, the Rosemount™ 905 Junction Box operates reliably from –40 to +158 °F (–40 to +70 °C) and withstands humidity levels up to 95% at 52 °C. Available in low copper aluminum or stainless steel, its rugged enclosure simplifies installation, protects critical connections, and supports consistent gas detection performance in harsh process conditions.

Key Features

  • Available in low copper aluminum or stainless steel