

Rosemount™ 925FGD Fixed Gas Detector
The gas detector uses non-dispersive infrared technology for early combustible gas leak detection.
Key Features
- The transmitter supports a wide range of combustible gas sensors and automatically recognizes a newly installed sensor, uploading its specific configuration profile to simplify commissioning.
- Continuous digital communication between the gas sensor and transmitter helps deliver stable, accurate protection with fast response times, even over long separation distances.
- The Rosemount 925FGD offers high-performance combustible gas detection with strong accuracy, response time, operating temperature range, and zero drift characteristics.
- IP66 ingress protection supports reliable operation in harsh industrial environments.
- Pre-calibrated gas sensors connect easily to the transmitter and can be factory calibrated for butane, propane, methane, ethylene, or ethane to support application flexibility.
- Off-site sensor calibration can help reduce field maintenance time and streamline replacement planning.