Fallback image
Product Image

Rosemount™ 9732 Magnetic Flow Transmitter

Delivers accurate flow measurement with intuitive setup, advanced diagnostics, and flexible connectivity for real-time insight and reduced downtime.

The Rosemount 9732 Magnetic Flow Transmitter delivers accurate, reliable flow measurement with advanced diagnostics and a simplified user experience. Designed for modern process environments, it features a backlit graphical interface, intuitive configuration tools, and built-in diagnostics for proactive maintenance. High-speed processing and flexible I/O enable real-time insight into both device health and process conditions. With a Universal Service Port and scalable software capabilities, it helps streamline setup, reduce downtime, and adapt to evolving operational needs

Key Features

  • Reduce unplanned downtime and confidently verify meter health and performance with Smart Meter Verification™ Basic & Pro, providing on-demand, scheduled, and continuous verification.
  • Achieve high-accuracy measurement in tight piping layouts and reduce dependence on long straight pipe runs with Short Run Install.
  • Maintain stable, accurate measurement in challenging and dynamic process conditions with Advanced Digital Signal Processing (ADSP).
  • Optimize control and measurement performance in electrically noisy environments with the High Process Noise Diagnostic and selectable coil drive frequency.
  • Gain real-time insight into process changes and improve troubleshooting effectiveness with Smart Fluid Diagnostic.
  • Accelerate root cause analysis with access to historical process and diagnostic data with Data Historian.
  • Quickly verify installation integrity and reduce commissioning errors with Grounding and Wiring Fault Detection.
  • Prevent false readings and maintain measurement integrity during empty pipe conditions with Enhanced Empty Pipe Detection.
  • Improve signal stability, simplify installation, and reduce cost in difficult grounding applications with the Process Reference Ground (3rd electrode).
  • Simplify installation and reduce inventory complexity with support for both AC and DC power through the Universal Power Supply.
  • Speed up configuration, diagnostics, and maintenance activities with the Universal Service Port.
  • Adapt to changing application and connectivity requirements without hardware replacement using Flexible I/O with configurable and licensable channels.
  • Support safety-critical applications and regulatory requirements with a SIL2/3-certified design compliant with IEC 61508.