Fallback image
magtech mli

Rosemount™ 9930 Magnetic Level Indicator

For non-invasive visual level/interface measurement, ideal for high-temperature, high-pressure or corrosive applications, low-maintenance alternative to traditional sight glasses

The Rosemount 9930 Magnetic Level Indicator is a low-maintenance alternative to sight glasses and other level indicators. It provides non-invasive level indication while reducing leak points and fugitive emissions. The indicator gives you an easy to see level indication that is visible up to 100 ft (30 m) away. It is ideal for your high-temperature, high-pressure and corrosive applications where you want visual indication of both level and interface. When combined with Emerson’s externally mounted level transmitters and switches, the Rosemount 9930 provides you with a complete, redundant and cost-effective level solution.

Key Features

  • Safe, non‑invasive level indication: magnetic coupling provides visual level indication without direct contact with the process fluid, reducing leak points and emissions
  • Clear visual indication at a distance: high‑contrast flag display is visible from up to 100 ft (30 m) for quick, safe level checks
  • Reliable sight glass alternative: eliminates fragile glass components while delivering reliable level visualization
  • Designed for harsh process conditions: suitable for high‑pressure, high‑temperature, and corrosive applications
  • Top level and interface indication: measures both gas/liquid and liquid/liquid interfaces with a single device
  • Low‑maintenance mechanical design: simple construction minimizes maintenance compared to traditional visual indicators
  • Easy integration into redundant level solutions: complements externally mounted transmitters and switches for added reliability