Fallback image
Rosemount™ 9935 Level Bypass Chamber

Rosemount™ 9935 Level Bypass Chamber

Self-contained chamber for external mounting of level instruments, easy maintenance or calibration without interfering with the main process, simple mechanical design with high customization options

The Rosemount 9935 Level Bypass Chamber is an expertly engineered chamber optimized for externally mounting Rosemount process level instruments to a vessel, offering an enhanced complete level solution. Rosemount 9935 chambers are the result of more than 35 years of experience in designing and manufacturing chambers, also known as bridles or bypass chambers, in accordance with international codes. Global quality assured, they are designed to ASME B31.3 Process Piping Code, ASME B31.1 Power Piping Code is available.

Key Features

  • Safe external mounting of level instruments: enables isolation of the process for live maintenance without interrupting operations ​
  • Engineered for extreme process conditions: designed to handle very high pressures and wide temperature ranges in demanding industrial environments​
  • Optimized for Rosemount level transmitters: ensures ideal compatibility with the Rosemount 5300 Guided Wave Radar and Non‑Contacting Radar technologies ​
  • Built to industry piping standards: designed to ASME B31.3 with additional code options available for power and specialty applications ​
  • High mechanical integrity: full‑penetration welds and weld‑neck flanges reduce crevice corrosion and enhance long‑term reliability ​
  • Flexible material options: available in carbon steel or stainless steel to match varying process requirements​