Fallback image
Rosemount™ CT5450 Continuous Gas Analyzer

Rosemount™ CT5450 Continuous Gas Analyzer

A hybrid, laser-based solution designed for gas processing and emissions monitoring applications by combining Quantum Cascade Laser (QCL) and Tunable Diode Laser (TDL) technologies.

Emerson’s Rosemount CT5450 Continuous Gas Analyzer is a hybrid, laser-based solution designed for gas processing and emissions monitoring applications. By combining Quantum Cascade Laser (QCL) and Tunable Diode Laser (TDL) technologies, it analyzes gases across near and mid-infrared ranges using a unique intra-pulse spectroscopic method. This enables real-time detection of up to ten gases in one instrument, reducing cost of ownership, footprint, and operational complexity while delivering fast response and sub-part per million accuracy. The CT5450 now includes enhanced heat tracing to eliminate cold spots, ensuring reliable performance in demanding gas analysis applications.

Key Features

  • Real-time detection of up to ten gases simultaneously in a powerful, laser-based gas analyzer
  • Able to analyze corrosive gas streams up to 190 °C / 374 °F, maintaining sample integrity and reducing complexity of the installation
  • 19 inch rack enclosure for ease of installation
  • Accurate and sensitive gas measurements
  • Excellent linearity of response and repeatability
  • Low long-term drift minimizes calibration intervals
  • Low maintenance and lifetime costs
  • Continous health diagnostic reporting
  • Embedded ARM processor for fully autonomous operation
  • Intuitive, simple front panel user interface allows access to all instrument functions
  • Interchangeable modular configuration for up to six lasers