Fallback image
Rosemount™ Flame Simulator

Rosemount™ Flame Simulator

The flame simulator emits UV/IR and/or IR radiation in a fire pattern to test flame detectors safely without open flames.

The Rosemount Flame Simulator is available in three models to complement the self-testing capabilities of all Rosemount 975 and 965 Flame Detectors. The flame simulator emits UV and/or IR radiation in a unique pattern recognizable as fire by a Rosemount Flame Detector. This allows the flame detector to be tested under “real” fire conditions without the risks associated with an actual open flame. By simulating a fire that triggers the flame detector's outputs, the flame simulator verifies the flame detector's correct operation, performs an essential end-to-end loop test, and verifies window lens cleanliness. The simulator allows remote testing of flame detectors, often located in difficult-to-access and/or classified hazardous areas (Zones 1 & 2).

Key Features

  • Used for maintenance and testing of Rosemount 975 Flame Detectors
  • Long-range flame detector activation – at a range up to:
    • 40 ft (12 m) for FS-HR-975 and FS-IR-975 Flame Simulators
    • 20 ft (6 m) for FS-UVIR-975 Flame Simulator
  • Reduced maintenance costs with easy access for testing detectors, in hard to reach places, from floor/deck level without the need for scaffolding or ladders
  • Highly portable – for hand held operation by a single operator
  • Includes rechargeable battery
  • Operates for at least 1,000 tests before the battery must be recharged