Fallback image
Rosemount 3411 Gas Ultrasonic Flow Meter

Rosemount™ JuniorSonic 3411 One - Path Gas Ultrasonic Flow Meter (Obsolete)

Cost-effective and reliable, the field-proven Rosemount JuniorSonic™ 3411 One-Path Gas Ultrasonic Flow Meter offers a single-bounce path design for accurate, stable performance during allocation and other non-fiscal measurement applications. This next-generation design features ultra-fast 3410 Series Electronics that generate a wealth of predictive diagnostics in real time. MeterLink™ Software displays the diagnostics in an intuitive user interface that enables operators to expedite detection of flow disturbances to enhance measurement reliability while reducing maintenance time and costs.

Key Features

  • Virtually eliminate incremental pressure drop and reduce energy costs with the meter’s full-bore design
  • Improve maintenance practices and lower costs with no internal moving parts
  • Detect flow disturbances in real time with ultra-fast Rosemount 3410 Series Electronics to minimize uncertainty
  • Monitor flow analysis and receive an intuitive view of meter health with integrated MeterLink Software
  • Enhance performance in harsh conditions long term with rugged Rosemount T-21 Transducers
    Field-replaceable transformer module simplifies maintenance and maximizes uptime
  • Reduce manual errors with automatic calculations of AGA 8 Compressibility and AGA 10 Speed of Sound
  • Increase I/O with new Type 4 CPU Module with up to six frequency or digital outputs