Fallback image
Rosemount™ Oxymitter™ 4000 In Situ Oxygen Analyzer

Rosemount™ Oxymitter™ 4000 In Situ Oxygen Analyzer and Probe for Hazardous Areas without Flame Arrestor

The Rosemount Oxymitter 4000 In Situ Oxygen Analyzer is ideal for hazardous areas and operates without a flame arrestor.

The Rosemount Oxymitter 4000 In Situ Oxygen Analyzer and Probe is ideal for hazardous areas and does not include a flame arrestor. The oxygen analyzer operates at process temperatures up to 700 °C (1300 °F), providing a fast response with high accuracy and reliability efficiency.

Key Features

  • Outstanding accuracy
  • Electronics mounted to probe or separate
  • Optional Xi advanced electronics
  • Large backlit LCD display
  • Advanced software features
  • Wireless - via THUM™ Adaptor
  • Adaptable to any existing O2 probe installation
  • Advanced sensor diagnostics: alarm indicates when calibration is recommended
  • Optional explosion-proof ratings: see PDS 106-340.C01
  • Digital HART™ or FOUNDATION™ fieldbus communications: AMS/PlantWeb™ compatible
  • Fully field-repairable
  • Variable probe insertion option