Fallback image
Product Image

Rosemount™ Magnetic Vessel Mount for Corrosion and Erosion Monitoring

Part Number: PERMA-2005-005

Qty:

Continuously monitor for corrosion and erosion on tanks, vessels, large diameter pipes, and other larger applications where previously not possible using the Magnetic Vessel Mount with Emerson’s Rosemount Wireless Corrosion and Erosion Transmitters. This versatile and compact mounting style makes it easy to receive real-time corrosion and erosion risk and asset health data from your larger assets directly to your control room to help ensure a safe and efficient operation.

Key Features

  • Quick and easy to install by mounting the transmitter in the measurement location and deploying the magnetic housings to the measurement surface
  • Non-intrusive mounting style allows for installation without a process shutdown
  • Avoid welding studs or using epoxies or couplants to install the transmitter
  • Retrofit or move your corrosion measurement quickly and without any issue
  • Maintenance free for up to 9 years (based on power module life)
  • Compatible with the Rosemount Wireless ET210, ET310, and ET310C Corrosion and Erosion Transmitters
  • Able to measure application temperature up to 160 °C / 320 °F
  • Measure through up to 1mm of external coatings
  • Designed to work on diameters from 30NPS to completely flat