Fallback image
rosemount pvd610

Rosemount™ PowerVUE™ Fan Damper Actuators 6x10 Torque Type

High torque, reliable damper control for demanding industrial airflow applications—built for precise positioning, rugged performance, and seamless integration into PowerVUE systems.

Emerson’s Rosemount Analytical pneumatic power positioners satisfy exacting control requirements. The new PowerVUE™ design utilizes the same rugged Hagan actuator and frame construction, combined with the accuracy and reliability of the Fisher FieldVUE DVC6000 Digital Valve Controller.

Key Features

  • Combines the power and reliability of the Hagan Pneumatic Drive with the accuracy and features of the Fisher DVC5000/6000 Digital Valve Controller
  • Integral I/P: FOUNDATION® fieldbus input or 4-20 mA
  • Reliable, closed loop positioning
  • Double acting piston; no vanes
  • Optional "fail in place" upon loss of air
  • Manual operator
  • ValveLink Diagnostics/AMS
  • Suitable for hazardous area service; explosion-proof, flameproof or intrinsically safe
  • Ease of maintenance
  • Ease of repair