Fallback image
rosemount qdc nuclear electrical connector

EGS Quick Disconnect (QDC) Nuclear Electrical Connector

The EGS Quick Disconnect (QDC) Nuclear Electrical Connector is suitable for both Generation 1 and Generation 3 nuclear power plants. The EGS QDC is a bayonet-style, quick-disconnect connector that can be locked and unlocked with a simple twist. Designed, qualified and manufactured by Curtiss-Wright Nuclear, this lightweight connector can be used with all Rosemount 1150 and 3150 Series Pressure Transmitters.

Key Features

  • Designed and manufactured by Curtiss-Wright Nuclear with options to factory-mount the QDC to Rosemount 1150 and 3150 Series nuclear pressure transmitters
  • Generation 1 and Generation 3 bayonet style connector for inside and outside containment
  • Lock and unlock the device with a simple twist for easy installation and assembly
  • Stainless steel connector body is small and lightweight for ease-of-use
  • Bayonet-style design allows for inside or outside containment with a visual locking indicator for simple verification
  • Designed under a nuclear quality assurance program to meet NQA-1, 10CFR50 Appendix B, and 10CFR21 requirements