Fallback image
Rosemount™ Supply and Communications Unit

Rosemount™ Supply and Communications Unit

Centralize tank data with a secure, self-contained hub that powers, stores, and shares critical sensor info supporting up to 68 channels with built-in safety and diagnostics.

Gain vital operating information from your Rosemount CMS Tank Radar Gauges. The Rosemount Supply and Communications Unit (SCU) acts as a connection hub that collects and stores data from gauges and sensors, and serves clients with requested data. The unit is self-contained with provisions for intrinsically safe connection to external units. The unit stores configuration data of connected devices. Up to 68 tank channels can be connected.

Key Features

  • Engineered to supply intrinsically safe power to the Tank Radar Gauges and auxiliary equipment.
  • Stores configuration data of the connected devices.
  • Collects and stores data from gauges and sensors and serves clients with requested data.
  • Built to withstand the harsh realities of marine environments
  • Meets requirements of all major marine classification societies.