Fallback image
rosemount control cabinet

Rosemount™ Control Cabinet

Streamline control room setup with the customizable Rosemount™ Control Cabinet - engineered to protect tank gauging equipment, speed up commissioning, and enable seamless expansion.​

The Rosemount Control Cabinet is designed for Rosemount Tank Gauging products. It is used to simplify installations and protect tank gauging equipment and computers from heat, dust and unauthorized access. The cabinet can be customized to meet specific project requirements and preconfigured with fully tested connections.

Key Features

  • Simplify control room installation.
  • Save installation time.
  • Get electrical connections and TankMaster redundancy configured and 100% pre-tested.
  • Protect control room equipment and computers.
  • Synchronize same look-and-feel with other cabinets.
  • Expand system in the future using spare terminals and spare cabinet space.