Fallback image
Fallback image

Videos

Rosemount™ Wireless ET410 Corrosion and Erosion Transmitter

Rosemount™ Wireless ET410 Corrosion and Erosion Transmitter

This non-intrusive, battery-powered, ultrasonic thickness transmitter continuously measures pipe or vessel wall thickness.

Get ongoing visibility into corrosion and erosion trends with real-time data from the Rosemount Wireless ET410 Corrosion and Erosion Transmitter. This non-intrusive, battery-powered, ultrasonic thickness transmitter continuously measures pipe or vessel wall thickness to help you understand the impact of corrosion and erosion on assets with temperatures ranging from -40°C (-40°F) to 270°C (518°F). The device is quick and easy to install and delivers reliable and accurate data via a WirelessHART® network, helping you to make more informed decisions regarding asset maintenance and replacement.

Key Features

  • The transmitter’s EMAT technology measures through protective coatings, reducing installation effort and enabling continuous monitoring​
  • Flexibility to transmit wall thickness value directly to DCS/PLC/SCADA/Historian, or to Plantweb Insight™ software for enhanced analytics
  • Can be used in applications operating at up to 270°C (518°F)
  • Best-in-class metal loss detection accurately identifies corrosion and erosion trends, avoiding inefficient and potentially unsafe manual inspection methods
  • Easy, intuitive and non-intrusive installation enables a quick method to deploy without incurring wiring installation costs
  • No couplant required and long battery life helps allow the transmitter to be maintenance free for up to 9 years
  • WirelessHART technology is secure, cost-effective, and delivers >99% data reliability