

Rosemount™ Wireless WT210 Corrosion and Erosion Transmitter
This non-intrusive, battery-powered, easy to install, ultrasonic thickness transmitter continuously measures pipe or vessel wall thickness to help you understand the impact of corrosion and erosion
Key Features
- Using breakthrough waveguide technology, the transmitter enables continuous operation even at temperatures of 600°C (1100°F) without the need for a couplant
- Best-in-class metal loss detection accurately identifies corrosion and erosion trends, avoiding inefficient and potentially unsafe manual inspection methods
- Easy, intuitive and non-intrusive installation enables a quick method to deploy without incurring wiring installation costs
- Weld-free installation on applications with temperatures up to 425°C (797°F) when using the transmitter with the Universal Mount
- No couplant required and long battery life helps allow the transmitter to be maintenance free for up to 9 years
- WirelessHART technology is secure, cost-effective, and delivers >99% data reliability