Fallback image
Rosemount™ X-STREAM Enhanced XEGK Continuous Gas Analyzer

Rosemount™ X-STREAM Enhanced XEGK Continuous Gas Analyzer

Compact analyzer combines up to four measurement channels, utilizing NDIR, UV/VIS photometry, TCD, trace moisture, and paramagnetic or electrochemical oxygen sensors, to deliver flexible, multi-gas

The X-STREAM Enhanced XEGK compact continuous gas analyzer enables the combination of up to three channels of non-dispersive infrared and ultraviolet photometers (NDIR/UV), thermal conductivity (TCD), trace moisture (tH2O), paramagnetic and electrochemical oxygen (pO2/eO2) detectors.

Key Features

  • Up to three component gas analyzer feature NDIR/UV photometer, paramagnetic and electrochemical O2, thermal conductivity and electrochemical sensors
  • Enhanced performance with IntrinzX technology
  • Modern communication capabilities including web-browser functionality
  • Outstanding reliability with a three-year warranty
  • Storage of data calibration and event log files
  • Large dynamic ranges
  • Programmable Logic Controller (PLC) controls sample handling and sample lines
  • Very low temperature dependency