Fallback image
Product Image

Rosemount™ X-STREAM Enhanced XEXF Continuous Gas Analyzer

Field housing analyzer offers advanced gas analysis in a wall-mounted NEMA 4X/IP66 stainless steel enclosure.

The X-STREAM Enhanced field housing analyzer provides powerful analytical technology in a wall-mountable NEMA 4X/IP66 stainless steel housing. The dual-compartment version with separated physics and electronics enables complete gas-tight separation.

Key Features

  • Up to five component gas analyzer feature NDIR/UV photometer, paramagnetic and electrochemical O2, thermal conductivity and electrochemical sensors
  • Enhanced performance with IntrinzX technology
  • Modern communication capabilities including web-browser accessibility
  • Outstanding reliability with standard Emerson warranty
  • Storage of data calibration and event log files
  • Large dynamic ranges
  • Programmable Logic Controller (PLC) controls sample handling and sample lines
  • Very low temperature dependency