Fallback image
Roxar™ Downhole Clamps & Cable Protectors

Roxar™ Downhole Clamps & Cable Protectors

Cross‑coupling cable protectors designed to safeguard downhole cables along the production string, preventing damage and enabling rapid installation for reliable, long‑term operation

Cable protectors are one of the top factors for a successful installation and reliable long-term operation. Roxar’s cross-coupling protectors are designed to protect the downhole cable’s integrity for the length of the production string. Without the added protection, the cable can become damaged leading to malfunction or shortened life of downhole completions equipment. The protector’s design allows for efficient installation in less than forty-five seconds. Roxar cable protectors can be used on cables and flatpacks for permanent downhole gauges, chemical injection, subsurface safety valve and other applications.

Key Features

  • Very slim design
  • Equipped with a bolt locking mechanism which minimizes the risk of components loosening due to vibrations or impact while being run in hole or during production
  • No loose parts that could be lost in the wellbore
  • Qualified to industry standards, like TR2385
  • Profiled design, with smooth edges and transitions
  • Integrated construction with no loose and hinged parts
  • Non-destructive testing (NDT) of all welds