Fallback image
Roxar™ Connectors and Splices

Roxar™ Connectors and Splices

Cable connectors and splices for mono and dual TEC cables using dual metal‑to‑metal seals and test ports for safe deployment, providing full pressure barriers and fast installation to reduce rig time.

We offer cable connectors, inline splices, and y-splices for both mono and dual Tubing Encased Conductor (TEC) cables. Our splices use dual metal-to-metal seal technology with a pressure port for testing prior to deployment downhole. All splices have an integral pressure barrier to ensure any damage to the cable or gauges below the splice does not allow pressure to propagate past the splice. Our splice design allows us to be an industry leader in fastest installation time. This allows our clients to save rig-time and minimize time working in the red zone.

Key Features

  • Each splice may be fully or partially made-up onshore to ensure efficient installation on-site. This allows for minimized rig time during pressure testing and cable connections.
  • Connect a TEC (twisted pair or monocable) whenever a splice is required.
  • The Y-splice may be used to splice two independent monocables from a tubing hanger into a single twisted pair cable.
  • The metal-to-metal seals create multiple pressure barriers within each splice​.
  • The connectors and splices are reliable and each barrier is pressure testable.