Fallback image
Roxar™ Downhole Network Controller Cards

Roxar™ Downhole Network Controller Cards

Downhole Network Controller cards enabling two‑way communication between downhole instruments and the operator interface through the Tubing Encapsulated Cable, supporting all Roxar tools with proven long‑term reliability

The Roxar Downhole Network Controller (DHNC) cards act as an interface to provide two-way communication between the downhole instrumentation and the operators interface via the Tubing Encapsulated Cable (TEC). These cards can run every downhole tool in the Roxar catalog and communicate on all standard industry interfaces. Roxar also provides a range of Surface Acquistion Units (SAU) or Subsea Canisters (DIU) that allow the DHNC card to be installed on topside or subsea based field infrastructure. Since its release in 2006, thousands of DHNC cards have been installed subsea following successful Q2 qualification by all major EPC companies. It has proven to be a superb, reliable controller with an exceptional track record in operation and service.

Key Features

  • Designed to support Roxar's Integrated Downhole Network (IDN) by taking the role as the main power and communication hub
  • Acts as an interface with operator and third-party infrastructures
  • Compliant with the Intelligent Well Interface Standard (IWIS) and fully compliant with API 17F
  • Enables software upgrades in both the controller and the downhole tools while they're installed in the field
  • Can be installed topside or subsea with no design changes
  • Temperature, shock, and vibration quality tested according to the relevant ESS or API standard before leaving the shop
  • Can support all current and previous generations of Roxar’s downhole portfolio